Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

ctrlX CORE Modbus TCP App

ctrlX AUTOMATION - Modbus TCP

KatjaX
Community Manager
Community Manager

Modbus is a data communications protocol that enables data to be exchanged between a master and multiple slaves. It is a popular automation communication protocol and supports the connection of industrial electronic devices. Modbus can coexist simultaneously with Ethernet TCP/IP at the same physical interface. The data are sent via TCP/IP packets.

This Modbus TCP app allows the ctrlX CORE to be connected to other third-party devices via Modbus TCP. No PLC is necessary to operate the app. The data from the Modbus devices is directly available for all apps on the ctrlX CORE via the real-time data layer. They can be read and written.

The Modbus TCP is configured in the web interface as well as in the datalyer of the ctrlX CORE.

The Modbus app is supporting the following features
  • Communication with Modbus network
  • Configuration of the Modbus device
  • Administration of the Modbus device
  • User permissions

Configure a S20 EtherCAT bus coupler as a Modbus deviceConfigure a S20 EtherCAT bus coupler as a Modbus device

Add Subscription and saveAdd Subscription and save

Prerequisites
  • ctrlX CORE hardware
  • ctrlX CORE runtime V1.16
Support

Forum Communication

Related Links
Sophie
Sophie
Salut, I'm a member of the ctrlX AUTOMATION Community and product manager of the ctrlX CORE.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist