ctrlX CORE Profinet Device App

ctrlX AUTOMATION - PROFINET Device

KatjaX
Community Manager
Community Manager

This app activates the device interface for the Realtime Ethernet system PROFINET and allows the ctrlX DRIVEplus with CORE option and the ctrlX COREplus to connect as a subsystem below a third party PROFINET controller. The data of the PROFINET device are available for all apps on the ctrlX CORE via the real-time data layer.

The configuration of the PROFINET bus system is done within the ctrlX CORE web dialogue. The PROFINET device App requires the "Automation Core" app and the ctrlX DRIVEplus with CORE option or the ctrlX COREplus hardware with MultiEthernet hardware extension.

The PROFINET device app is supporting the following features
  • Communication with top layer PROFINET network
  • Configuration of the PROFINET device
  • Administration of the PROFINET device

PROFIBUS- und PROFINET-Logos are registered trade marks of PROFIBUS and PROFINET International (PI).

Add PROFINET Device instance

Add PROFINET Device InstanceAdd PROFINET Device Instance

PROFINET Device in operation

PROFINET Device in OperationPROFINET Device in Operation

PROFINET Device in the Data Layer

PROFINET Device in the Data LayerPROFINET Device in the Data Layer

Prerequisites
Support

Forum Communication

lec
lec
2 Comments
lec
New Poster

Hello!

I cannot find any valid link to download the "ctrlX AUTOMATION - PROFINET Device".

The "Get Pre-Release" Button does not return any valid link. I have 10 licenses waiting for installation of this app. How to download the App ?

Auxiliary question: is there any version requirement (V12, V14) for PLC, Core, running with the Profinet App ?

KatjaX
Community Manager
Community Manager

Hello @lec,
Please register yourself for pre-release download of the Profinet Device app via this link.
Thanks, KatjaX

KatjaX_0-1689074691757.png

 

Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist