Teaser_Header-screenshot-cynapse-monitor-bosch-en.png

WITTENSTEIN - cynapse® Monitor

KatjaX
Community Manager
Community Manager

cynapse® Monitor collects all features provided by cynapse® and visualizes them on a dashboard. The service uses cyclic and acyclic data, histograms and histories as well as events triggered by cynapse®. By visualizing all data available with cynapse® in a central control terminal, operators gain deep insights into the operating behavior of the drive axes of their machines, allowing critical operating conditions to be detected earlier and cynapse® thresholds to be set precisely.

Features
Digital nameplate

All relevant information for specifically identifying your components is provided by cynapse®. The digital name plate information is defined by WITTENSTEIN in the factory and contains the following values: Serial Number | Manufacturing Date | Ordering Code | Manufacturer | Software Version | Hardware Version | I4.0 Asset-ID | AssetIdShort | Material Number and more. The name plate information is queried via IO-Link. This allows hardware and software information to be read from higher-level systems, forming the basis for modern industrial asset management. Changes in the overall system can be tracked and traced.

Telemetry data

cynapse® Monitor visualizes all telemetry data provided by cynapse® in the form of cyclic and acyclic data. The visualization takes place continuously and with a time reference. This gives you an insight into the prevailing gearbox parameters in real time.

cynapse Monitor Telemetry Datacynapse Monitor Telemetry Data

Product- & application-specific thresholds & events

The product & application threshold values inform you in the event that the cynapse® temperature, vibration and shock values exceed the threshold values. This enables you to detect critical states of your components, prevent damage and identify process deviations.

Product- & application-specific eventsProduct- & application-specific events

Product- & application-specific thresholds with Teach-In function (Advanced version only)Product- & application-specific thresholds with Teach-In function (Advanced version only)

Data logger – Histograms

cynapse® stores the available parameters, divided into ranges, over the entire lifetime of the component and can visualize these historical values ​​for you using cynapse® Monitor. The cynapse® parameters are divided into fixed ranges and displayed in the form of a histogram.

Data Logger HistogramsData Logger Histograms

Data Logger - History 

Besides histograms depicting the distribution of cynapse® values, cynapse® Monitor can additionally visualize the internally stored data histories. Every 15 minutes, cynapse® stores the maximum temperature and acceleration value over the entire lifetime. This allows you to track the temperature and acceleration values of your component over time.

Data Logger HistoriesData Logger Histories

In addition to this, the advanced version of cynapse® Monitor provides the following supplementary functions:

Data export

All data that is obtained and saved with cynapse® can be exported quickly and simply in csv format. cynapse® thus enables you to process this data flexibly in common external programs.

Teach-In function

The teach-In function helps you to parameterize cynapse® for your individual machine process. You no longer need to manually determine thresholds. The service determines process-dependent thresholds based on statistical methods or individual computations. Thereby, the service helps to identify and visualize abnormal events in the machine process. The service stores a set of learned thresholds and transfers them to cynapse® as and when necessary – giving you maximum flexibility.

Prerequisites
Support

cybertronic-support@wittenstein.de 1)
WITTENSTEIN Service Portal

Related Links

The Company

With around 2900 employees worldwide and sales of €519 million in 2022/23, WITTENSTEIN SE enjoys an impeccable reputation for innovation, precision and excellence in the field of cybertronic motion – not just in Germany but internationally. The group possesses exceptional expertise for the mastery and further development of all technologies relevant to mechatronic drives and comprises six innovative Strategic Business Divisions. We develop, produce and sell products such as high-precision servo drives and linear systems, servo systems and motors as well as cybertronic drive systems for many areas of application including machine and plant construction, aerospace or oil and gas exploration. Nanotechnology and software components round off the portfolio. With 25 sites in more than 45 countries, the WITTENSTEIN group (www.wittenstein.de) is represented in all major technology and sales markets.
WITTENSTEIN SE


1) Note on data protection
The email is sent directly to the partner company! This company is responsible for the processing of the data contained. Please read their data protection information before sending this email! 
Bosch Rexroth is not responsible for the use of the partner company's support.

Daniel_WAL
Daniel_WAL
Editorial work by: KatjaX
1 Comment
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist