Solution Sets Milling Manufacturing

Solution Sets for Milling Manufacturing

KatjaX
Community Manager
Community Manager
ctrlX AUTOMATION offers the most open & compact Automation Solution for Milling Manufacturing

Find more information about Milling Manufacturing.

Please select your preferred solution set and customize your individual configuration with the ctrlX Configurator. 


3 Axis Milling Machine

Milling is a machining production process in which the material is shaped by means of geometrically defined cutting edges. In 2.5D milling, the workpiece is machined in 3 dimensions X, Y and Z.

Schematic Example 3 Axis Milling MachineSchematic Example 3 Axis Milling Machine
Application Example 3 Axis Milling Machine © Anderson EuropeApplication Example 3 Axis Milling Machine © Anderson Europe
Configurator Example 3 Axis Milling MachineConfigurator Example 3 Axis Milling Machine

 


ctrlX Configurator
3 Axis Milling Machine | CTRLX798584
 
OPEN CONFIGURATION

Milling Machining Center

A machining center is a machine tool suitable for complete machining, i.e. it includes the functions of a milling, turning and drilling machine. It also has an automatic tool change. 

Schematic Example horizontal 1-, 2- or 4-Spindle Machining Center © GrobSchematic Example horizontal 1-, 2- or 4-Spindle Machining Center © Grob
Schematic Example Milling Machining Center  - Simulation of Part ProcessingSchematic Example Milling Machining Center - Simulation of Part Processing
Application Example Milling Machining Center - Production of Cubic Workpieces © SW EMAGApplication Example Milling Machining Center - Production of Cubic Workpieces © SW EMAG
Application Example Milling Machining Center - 3 and 4 Axis Machining © SW EMAGApplication Example Milling Machining Center - 3 and 4 Axis Machining © SW EMAG
Configurator Example Milling Machining CenterConfigurator Example Milling Machining Center

 


ctrlX Configurator
Milling Machining Center | CTRLX221331
 
OPEN CONFIGURATION

5 Axis Milling Machine Gantry Type 

In 5-axis milling, the milling tool is moved along five different axes simultaneously by means of the MTX control. This enables the machining of very complex parts, such as free-formed surfaces. 

Schematic Example 5 Axis Milling Machine Gantry TypeSchematic Example 5 Axis Milling Machine Gantry Type
Schematic Example 5 Axis Milling Machine - CNC Entry Solution with OEM HMISchematic Example 5 Axis Milling Machine - CNC Entry Solution with OEM HMI
Application Example 5 Axis Dental Milling Machine © CIMTApplication Example 5 Axis Dental Milling Machine © CIMT
Configurator Example 5 Axis Milling Machine Gantry TypeConfigurator Example 5 Axis Milling Machine Gantry Type

 


ctrlX Configurator
5 Axis Milling Machine Gantry Type | CTRLX989311
 
OPEN CONFIGURATION

 

cliffhanger
cliffhanger
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist