Solution Set Building Automation

Solution Sets for Building Automation applications

KatjaX
Community Manager
Community Manager
ctrlX AUTOMATION offers the most open & compact Automation Solution for Building applications

ctrlX AUTOMATION integrates the entire building technology, media control, industrial communication and apps in one solution. The possible applications for cross-trade building automation in industry range from simple light control using motion detectors to complex controls such as the co-ordination of sun protection and air conditioning.

Select your preferred solution set and customize your individual configuration with the ctrlX Configurator. 


Lighting Solution

Optimized illumination, save energy and light up scenes. Switch on, switch off and dim light in correlation with presence, brightness or scenes. Typical used in factories, offices, retail, warehouses, etc.

Schematic Example Building Automation LightingSchematic Example Building Automation Lighting
Application Example Building Automation LightingApplication Example Building Automation Lighting
Configurator Example Building Automation LightingConfigurator Example Building Automation Lighting

 


ctrlX Configurator
Lighting Solution | CTRLX662029
 
OPEN CONFIGURATION

Shading Solution

Save energy, more coziness and well-being. Shading / blinds dependent on sun light, in- and outside temperature, wind and scenes.

Schematic Example Building Automation ShadingSchematic Example Building Automation Shading
Application Example Building Automation ShadingApplication Example Building Automation Shading
Configurator Example Building Automation ShadingConfigurator Example Building Automation Shading

 


ctrlX Configurator
Shading Solution | CTRLX863801
 
OPEN CONFIGURATION

Heating, Ventilation and Air Conditioning Solution

Save energy, more coziness, less breeze. Automatic regulation of temperature, humidity, CO2 and air quality.

Schematic Example Building Automation Heating, Ventilation and Air ConditioningSchematic Example Building Automation Heating, Ventilation and Air Conditioning
Application Example Building Automation Heating, Ventilation and Air ConditioningApplication Example Building Automation Heating, Ventilation and Air Conditioning
Application Example Building Automation Heating, Venilation and Air ConditioningApplication Example Building Automation Heating, Venilation and Air Conditioning
Configurator Example Building Automation Heating, Ventilation and Air ConditioningConfigurator Example Building Automation Heating, Ventilation and Air Conditioning

 


ctrlX Configurator
HVAC Solution | CTRLX955994
 
OPEN CONFIGURATION

Data Collection Solution

Record signals and process them. Track all control-signals and conditions in the building for visualization.

Schematic Example Building Automation Data CollectionSchematic Example Building Automation Data Collection
Building Automation Data Collection DashboardBuilding Automation Data Collection Dashboard
Configurator Example Building Automation Data CollectionConfigurator Example Building Automation Data Collection

 


ctrlX Configurator
Data Collection Solution | CTRLX552799
 
OPEN CONFIGURATION

Control Shopfloor Media Solution

Record signals and process them. Track all control-signals and conditions in the building for visualization.

Schematic Example Building Automation Control Shopfloor MediaSchematic Example Building Automation Control Shopfloor Media
Application Example Building Automation Control Shopfloor MediaApplication Example Building Automation Control Shopfloor Media
Configurator Example Buidling Automation Control Shopfloor MediaConfigurator Example Buidling Automation Control Shopfloor Media

 


ctrlX Configurator
Control Shopfloor Media Solution | CTRLX383328
 
OPEN CONFIGURATION

 

steff
steff
I am the Business Development Manager for Building Automation. Get in touch with me for an exchange..
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist