Solution Sets Beam Cutting Applications

Solution Sets for Beam Cutting applications

KatjaX
Community Manager
Community Manager
ctrlX AUTOMATION offers the most open & compact Automation Solution for Beam Cutting

Find more information about Beam Cutting.

Please select your preferred solution set and customize your individual configuration with the ctrlX Configurator. 


3 Axis 2D Beam Cutting solution 

3 Axis - X, Y, Z solution with gantry.

Schematic Example 3 Axis 2D Beam Cutting SolutionSchematic Example 3 Axis 2D Beam Cutting Solution
Application Example 3 Axis 2D Beam Cutting SolutionApplication Example 3 Axis 2D Beam Cutting Solution
Application Example 3 Axis 2D Beam Cutting Solution  © SoitaabApplication Example 3 Axis 2D Beam Cutting Solution  © Soitaab
Configurator Example 3 Axis 2D Beam Cutting SolutionConfigurator Example 3 Axis 2D Beam Cutting Solution

 


ctrlX Configurator
2D Beam Cutting solution | CTRLX466651
 
OPEN CONFIGURATION
   
ctrlX Automation Example
Project Example for Beam Cutting Application
 
OPEN PROJECT

3 Axis 2D Beam Cutting solution High Speed 

3 Axis - X, Y, Z solution with high dynamic linear motors.

Application Example 3 Axis 2D Beam Cutting Solution High SpeedApplication Example 3 Axis 2D Beam Cutting Solution High Speed
Application Example 3 Axis 2D Beam Cutting Solution High Speed © EspritApplication Example 3 Axis 2D Beam Cutting Solution High Speed © Esprit
Application Example 3 Axis 2D Beam Cutting Solution High Speed © EspritApplication Example 3 Axis 2D Beam Cutting Solution High Speed © Esprit
Configurator Example 3 Axis 2D Beam Cutting Solution High SpeedConfigurator Example 3 Axis 2D Beam Cutting Solution High Speed

 


ctrlX Configurator
2D Beam Cutting solution High Speed | CTRLX348009 
 
OPEN CONFIGURATION
   
ctrlX Automation Example
Project Example for Beam Cutting Application
 
OPEN PROJECT

5 Axis 2.5D Beam Cutting solution 

2.5D machines are used for cutting tubes and flat material with bevel head. 

Schematic Example 5 Axis 2.5D Beam Cutting SolutionSchematic Example 5 Axis 2.5D Beam Cutting Solution
Laser Tube Cutting Example 5 Axis 2.5D Beam Cutting SolutionLaser Tube Cutting Example 5 Axis 2.5D Beam Cutting Solution
Application Example 5 Axis 2.5D Beam Cutting Solution - Bevel Head © A Innovation Intl. Ltd.Application Example 5 Axis 2.5D Beam Cutting Solution - Bevel Head © A Innovation Intl. Ltd.
Cutting Example 5 Axis 2.5D Beam Cutting SolutionCutting Example 5 Axis 2.5D Beam Cutting Solution
Configurator Example 5 Axis 2.5D Beam Cutting SolutionConfigurator Example 5 Axis 2.5D Beam Cutting Solution

 


ctrlX Configurator
5 Axis 2.5D Beam Cutting solution | CTRLX938081  
 
OPEN CONFIGURATION
   
ctrlX Automation Example
Project Example for Beam Cutting Application
 
OPEN PROJECT

 

PeterB
PeterB
Hi there, I'm a member of the ctrlX AUTOMATION community and responsible for Business Development Manufacturing. Please feel free to contact me in case of questions.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist