231030_App_Beschreibung_Header.jpg

MGA - Voice Control

JulianWorld
Long-established Member

The Voice Control App is new kind of HMI and enables the user to communicate with the ctrlX CORE by the most natural mean, that we have: Language. It can be used directly on the device without an Internet connection.

Customers take advantage of hands-free operation of machinery. This allows interaction with the controls of production equipment while using hands for other tasks. This will save time and ensures increasing efficiency in the production. It's also more hygienic to use and provides the user a state-of-the-art user experience.
Background noise are successfully eliminated by the choice of microphones with noise cancelling or by software design – in each case a reliable function for carefree use. For a maximum of cyber security it runs directly on the ctrlX core and requires no access to the Internet.


Features
  • Voice Control by MGA enables customers to give commands to and to receive feedback in human speech from machines.​
  • Touch-free operation enables operators and technicians to keep their hands on the machine.​
  • Easy, web-based design of dialogue. ​
  • System is eliminating background noises for reliable use in noisy environment.​
  • Freely selectable wake words.​
  • Available in 30 languages.​
  • Software is running on premise – no access to the Internet required for a maximum of cyber security.

Support

ctrlX AUTOMATION Forum ctrlX World Topics

Related Links

The Company 

From idea to solution: MGA has been implementing solutions for controls for the industry for 25 years.
The core business is the engineering and design of control systems for production equipment for the industry. With our outstanding expertise in the fields of hardware design, software development and commissioning of machines worldwide, we are the designated partner for the leading manufacturers of machinery. Innovations are fundamental for the success of our customers and we contribute ideas as well as implementation to meet the requirements of the market.
MGA employs more than 50 people and is based in Wuerzburg in southern Germany.

MGA Logo.jpg

LorenzArnold
LorenzArnold
Editorial work by: JulianWorld
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist