hdvisionsystems-visionsuite-teaser23.jpg

HD Vision Systems - LumiScan AI Object Matching

ctrlXW-Michael
Community Moderator
Community Moderator

LumiScan AI Object Matching is an application that uses neural networks to find objects in images.
It returns the position and orientation of an object in pixel coordinates. That enables the detection of unknown objects or specific shapes of components on the production line. It can also be used to detect product defects such as scratches.

The application runs on ctrlX CORE and its interface is ctrlX Data Layer. It is installed via the ctrlX OS Store and configured via a settings file.

Features
  • Setup and control via ctrlX Data Layer.
  • Suppors monochrome 8-bit and 16-bit images.

The settings configuration can be edited with Built-in website.

ctrlX OS HomepagectrlX OS Homepage
To use the LumiScan AI Object Matching application, you must upload a neural network model.
Optionally, if you want to use your own settings, an application configuration upload is also possible.

Both can be done with WebDAV.

WinSCP login pageWinSCP login page

For more information, please refer to the LumiScan AI Object Matching User Guide

Compatibilty
  • ctrlX OS Version 2.6
Prerequisites
  • Neural Network Models provided by LumiScan Training Framework software.
  • ctrlX OS
Support

HD Vision Systems Customer Service
+49 (0)6221 6721905
HD Vision Systems Customer Service 1)

Related Links 

The Company 

HD Vision Systems supports manufacturing companies in all aspects of Machine Vision.
With its unique light field-based technology, their systems offer customers fast and easy access to automation: the light field makes it possible to reliably detect complex and shiny surfaces or fibre composites. The flexible systems consisting of sensor and software are also highly adaptable for small quantities. Each vision solution from HD Vision Systems is supplied together with a vision controller mounted on the edge. The system can then be used flexibly for various applications: In addition to generating high-precision RGB-D point clouds of detected objects and object recognition, they also provide accurate object localization and inspection.

HD Vision Systems

1) Note on data protection
The email is sent directly to the partner company! This company is responsible for the processing of the data contained. Please read their data protection information before sending this email! 
Bosch Rexroth is not responsible for the use of the partner company's support.

ctrlXW-Michael
ctrlXW-Michael
Hi, I'm Michael and I work in the Bosch Rexroth ctrlX World team. We build and orchestrate the ctrlX World Business Ecosystem. Contact me if you want to know more about it or if you would like to be part of it!
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist