store-howto-teaser-screen_04_1544x548 SAFEX Engineering.jpg

Get ctrlX SAFETY Diagnosis at XMxx controls (over PROFINET)

Dias
Community Moderator
Community Moderator

This function block reads the diagnostic information from ctrlX SAFETY SAFEX-C.1x and monitors the communication.

If you use the ctrlX SAFETY as a PROFINET device with XMxx control as a PROFINET control you need the status information from the ctrlX SAFETY. You find this information as functional Outputs from SAFEX at the functional Inputs for the PLC. 

5 Bytes Status information from ctrlX SAFETY5 Bytes Status information from ctrlX SAFETY

 

The first 5 Bytes include the Mode, the LiveCounter and the ErrorCode of the ctrlX SAFETY. To make the access to this information easier you can use the function block in appendix.

Step 1: Import the atached Functionblock

Import the FunctionblockImport the Functionblock

Step 2: Call an instance of this function block

Call and configure the FunctionblockCall and configure the Functionblock

You need the start address of the functional Outputs as an Input, in this case ADR(%IB0). The function block gives you the Mode as Byte and as Bits the LiveCounter, the CommunicationOK and an ErrorCode.

Mode:                     1=STARTUP; 2=SENDCONFIG; 3=STARTUP BUS; 4=RUN; 5=STOP; 6=ERROR; 7=ALARM; 8=RUN INTERN
LiveCounter:           As long the value counts the communication is OK
CommunicationOK:  If this Bit is TRUE communication is OK
ErrorCode:              Includes the ErrorCode in case a Warning or Alarm is active

 

 

Dias
Dias
I`m a member of the ctrlX AUTOMATION Community and responsible for Safety Systems and PLC
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist