RheboHowToTeaser2.png

Commissioning of the Rhebo OT Monitoring Sensor App

TK2588
Established Member
Overview

Rhebo enables to monitor and visualize the entire industrial control communication and IACS architecture from shopfloor to SCADA / process control in real-time. The system integrates seamless into existing security and maintenance processes and helps to prevent downtime.

TK2588_0-1649949437100.png

TK2588_1-1649949463885.png

It consists out of a central Rhebo Controller and several Rhebo sensors that are used to monitor the various network segments. For the ctrlX CORE, the "Rhebo - OT Monitoring Sensor" app is available for this purpose. After installing it, the network of the individual machine module can be directly integrated into the monitoring. No further configuration is necessary in the app, it acts as a headless device.

TK2588_0-1650357557320.png

 
Commissioning
Step 1: Install the "Rhebo - OT Monitoring Sensor" app

TK2588_0-1650359921815.png

In the ctrlX CORE UI, the engineering port XF10 is display as eth0. This port is defined as management port which has to be connected with the Rhebo Controller. The Sensor app monitors currently only the network segment at eth1, which represents the network port XF51. In this example, an additional network adapter wlx7cdd9014e10f is display. It belongs to an USB WiFi Dongle plugged into the ctrlX CORE. This network segment can’t be monitored.

TK2588_4-1649949628629.png

Step 2: Connect the Sensor to the Rhebo Controller

Login to the Rhebo Controller UI. Open the Sensor Management in the Administration menu an click the “Add”-Button. Enter the IP address of the ctrlX CORE eth0, disable the secure communication option and click “Add”. That’s it. Currently, the option secure communication is not supported.

TK2588_5-1649949675395.png

TK2588_6-1649949698604.png

TK2588_7-1649949722200.png

Result

All components connected to the network segment at XF51 / eth1 of the ctrlX CORE are immediately visible in the Network map.

TK2588_8-1649949791595.png

The network traffic can be displayed and analyzed.

TK2588_9-1649949820137.png

Or recorded and analyzed in depth with tools like Wireshark.

TK2588_10-1649949862140.png

Related Links

 

 

TK2588
TK2588
I'm an ecosystem manager, business developer, product manager and if some time is left, part-time developer. Any of them would fit. I help you become a ctrlX World Partner and assist you throughout the onboarding process and beyond. Oliver
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist