Dear Community User! We are updating our platform to a new system.
Read more: Important information on the platform change.

Codesys WebVisu

CODESYS - WebVisu

KatjaX
Community Manager
Community Manager

If the CODESYS WebVisu is implemented in the ctrlX PLC App runtime environment of ctrlX CORE, the device can display graphical user interfaces on connected HTML5-capable web browsers.

Integrated in the ctrlX PLC Engineering, the development of an IEC 61131-3 logic application as well as a classic or object-oriented visualization development becomes possible with one and the same development environment.

In CODESYS WebVisu, the controller features an integrated web server that makes image and variable data available in a data network. These data can be displayed on any HTML5-capable display devices with a standard web browser.

Project engineering with the editor integrated in the ctrlX PLC Engineering: The web server supports all visual elements of the ctrlX PLC Engineering on a controller with a ctrlX PLC App.

Visualization management via:
  • Specification of the display on the target device (update rate, width and height in pixels)
  • Universal modification of all masks via CODESYS Visualization styles
  • Management of actions by assignment of hot keys or mouse events
  • Setting of user groups for the graphic interface

Dashboard - Overview

Codesys WebVisu Dashboard OverviewCodesys WebVisu Dashboard OverviewCodesys WebVisu Dashboard OverviewCodesys WebVisu Dashboard Overview

Prerequisites
Support

ctrlX AUTOMATION Forum CODESYS - PLC Add-ons

Related Links

The Company

The CODESYS Group is one of the world's leading software manufacturers in the automation industry. At its headquarters in Kempten/Germany and its subsidiaries in China, Italy and the United States, the group currently employs 200 people. The CODESYS Group focuses on developing and marketing the manufacturer-independent IEC 61131-3 automation suite CODESYS and the associated product portfolio. CODESYS covers the complete software side of automation. Core products of the market-leading automation suite are the CODESYS Development System, the corresponding platform-independent control system CODESYS Control and the CODESYS Automation Server, the cloud-based industry 4.0 platform. The customers of the group, founded in 1994 by Dieter Hess and Manfred Werner, come from all areas of automation: manufacturers of industrial controls as well as their users or operators who automate or operate machines and systems with CODESYS.
CODESYS Group

StefanH
StefanH
Hi, I am Stefan and I work as a Product Manager in the ctrlX AUTOMATION software team. Contact me if you want to learn more about our solutions.
3 Comments
CoreyDMitchell
New Poster

Do you have any training videos or any samples of screens that have been developed using this WebVisu App?

StefanH
Community Moderator
Community Moderator
ChrisNicho
New Poster

@StefanH Have you managed to get the ctrlC CORE Webvisu to work? Which port is it running on as it seeme like it sharing port 8080 with ctrlX-Core web app.

Could you please advice how you got to work?

Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist