CODESYS Fieldbus Communication

CODESYS - Fieldbus Communication

KatjaX
Community Manager
Community Manager
Certified EtherNet/IP Driver
ODVA CONFORMANT
EtherNetIP ODVA

This Declaration of Conformity, and approval of the use of ODVA´s trademarks as show on the left, has been granted by ODVA Inc. based on its determination that the Products identified here fulfill ODVA´s standards for compliance with ODVA´s specifications listed below at the ODVA composite Conformance Test (CT) level shown in parentheses:
The EtherNet/IP™ Specification (CT19)

  • EtherNet/IP Scanner which enables ctrlX CORE to exchange data with EtherNet/IP Adapter devices.
  • EtherNet/IP Adapter which enables ctrlX CORE to exchange data with an Ethernet/IP Scanner.

Further fieldbus communication protocols are available
  • DIN EN IEC61784-2:2020-07 Communication Profile Family 3 which enables ctrlX CORE to exchange data with a PROFINET Controller.
  • DIN EN IEC61784-2:2020-07 Communication Profile Family 3 which enables ctrlX CORE to exchange data with PROFINET Devices.
  • CODESYS EtherCAT Master is a powerful real-time portable protocol stack in form of a PLC library.
  • CODESYS IO-Link SL enables the integration of IO-Link devices into ctrlX PLC (CODESYS) projects with EtherCAT and PROFINET bus systems.

The communication libraries are not certified but proven in applications. The libraries are programmed in IEC 61131-3 and do not require a hardware extension.

Fieldbus Communication Target SettingsFieldbus Communication Target Settings
Fieldbus Communication Profinet Controller Fieldbus Communication Profinet Controller
Fieldbus Communication Profinet DevicesFieldbus Communication Profinet Devices

Each package includes
  • Fieldbus configuration in PLC Engineering or device description file.
  • Diagnostic functions.
Latest features
  • EtherCAT Master (Version 4.7.0.0) available
  • IO-LINK (Version 4.3.0.0) available
Prerequisites
Support

ctrlX AUTOMATION Forum CODESYS - PLC Add-ons

Related Links

The Company

The CODESYS Group is one of the world's leading software manufacturers in the automation industry. At its headquarters in Kempten/Germany and its subsidiaries in China, Italy and the United States, the group currently employs 200 people. The CODESYS Group focuses on developing and marketing the manufacturer-independent IEC 61131-3 automation suite CODESYS and the associated product portfolio. CODESYS covers the complete software side of automation. Core products of the market-leading automation suite are the CODESYS Development System, the corresponding platform-independent control system CODESYS Control and the CODESYS Automation Server, the cloud-based industry 4.0 platform. The customers of the group, founded in 1994 by Dieter Hess and Manfred Werner, come from all areas of automation: manufacturers of industrial controls as well as their users or operators who automate or operate machines and systems with CODESYS.
CODESYS Group

7 Comments

Hi, I only see support for PROFINET and EtherNet/IP, Is there support for MODBUS-TCP?

StefanH
Community Moderator
Community Moderator

Hello @gustavovelascoh ,

ModbusTCP is already as lib available: CXA_ModbusTCP. It is also an app coming for Modbus TCP.

mas5mfd
Member

Hi StefanH,

is there any third party ctrlX package that maps EthernetIP to the datalayer, e.g. under the "fieldbuses" datalayer directory just like for Ethercat?

best regards,

Sergio

StefanH
Community Moderator
Community Moderator

Hello Sergio,

yes, please see these libraries:

 

  • DIN EN IEC61784-2:2020-07 Communication Profile Family 2 which enables ctrlX CORE to exchange data with an Ethernet/IP Scanner.
  • DIN EN IEC61784-2:2020-07 Communication Profile Family 2 which enables ctrlX CORE to exchange data with Ethernet/IP Adapter devices.

 

Please refer to

Manual - CODESYS Fieldbus communication packages for ctrlX CORE  

Regards,

Stefan

 

RAK
New Poster

Hello StefanH,

where can I get a detailed description about the diffrend licences I can buy. Which functionality is provieded by which package?

BR RAK

Hiroshi_Ja
New Poster

Is there a limit to the number of devices that can be connected when using an Ethernet/IP scanner?

Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist