cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

Open VPN Connection to OpenVPN Server

Open VPN Connection to OpenVPN Server

myillusionart
New Poster

The VPN App provides the possibility of open vpn and ipsec connections. I try to establish a open vpn connection using a *.opvpn file - created by the server including certificates. Beside the certificates my device has to authenticate using user / passw. Reading the manuals/ release notes there should be a Feature for that:

Spoiler

Feature 354098: Support for access data in separate file

Description

The VPN Client supports the provision of username and password in a separate file as part of the configuration bundle ("--auth-user-pass"). This allows to connect to the mbconnect24 platform (independent access required).

In the editor of a configuration expecting access data in a separate file, this file can now be uploaded.

After importing a configuration that expects access data in a separate file, use the configuration editor to upload an access data file.

My file looks like:

Spoiler
dev tun
client
cipher AES-256-CBC
auth SHA512
auth-nocache
nobind
verb 3
route-delay 2
remote-cert-tls server
tls-version-min 1.2

<connection>
xxxxxxxxxxxxxxxxxxxxxxxxx
</connection>

<cert>
yyyyyyyyyyyyyyyyyyyyyyyyy
</cert>

<key>
zzzzzzzzzzzzzzzzzzzzzzzz
</key>

<ca>
aaaaaaaaaaaaaaaaaaaa
</ca>

I tried to insert the mentioned "--auth-user-pass" "auth-user-pass" as well as shown in the screen here ( screen in doc ). But I don´t get a new confuguration field for the file.

Any Advice?

1 REPLY 1

TheCodeCaptain
Community Moderator
Community Moderator

Hi myillusionart,

as mentioned in the docu you linked the correct argument you have to put in is "auth-user-pass private/user_passw.auth" (without quotes)

Then you will get this upload field. This works with versions from 1.14 on.

TheCodeCaptain_0-1676362090948.png

 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist