FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
03-28-2023 11:27 PM
Hello,
We have a machine on which the Jog must be maintained more than 30 s, VR4 as well as VEP15.6 have a setting than I cannot find which limits the time of a maintained touch on a button. Problem is OS based because this happens on all apps. Any idea ?
Solved! Go to Solution.
11-14-2023 08:51 AM
Sorry for the late reply
We have no information about a limitation of 30 secs within the OS. Can you give me an example where it happens?
kind regards
Peter
11-14-2023 02:08 PM
Hello,
it happens on a VR21 with Winstudio. A customer Jog a machine which has a very long table and when he maintains the button for more than 30 s it releases by itself. I need to re-check with customer if he still has this problem or if they found a Work around!. I am going over there tomoroow, I will ask the question
11-17-2023 02:42 PM
Hello ,
After Visiting the customer again this was Happenning on a VEP15.6. Customer is now using a third Party PC and will see if this happens as well in this case
Thanks
09-06-2024 10:26 AM
Are there any news? Could this issue being solved?
09-06-2024 02:11 PM
Customer is using now third party PC since we could not deliver VR and has not come back to our products. I will however ask when I visit them this fall if this happens again or if the just got used to this.