FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
10-13-2023 12:10 PM - edited 10-13-2023 12:11 PM
Hello,
we are getting often a communication error F4002 with ctrlx Drive controlled in Ethercat SoE by a Beckhoff Twincat 3.
we have ctrlx and Indradrive (Indradrive Mi) in the installation and the error appears only on ctrlx
do you have any idea how to set up correctly the drive or Master to not get this error ?
Thanks.
10-18-2023 02:09 PM
Please describe the topology in more detail and send us parameter files of the axes in case of error!
Number of devices, type designation, firmware, ...
10-24-2023 03:17 PM
Hello,
we've a Twincat Controlling an XCS used a power supply (no motor) of 8 Indradrive Mis.
parameter files attached,
we noticed that only XCS is indicating F4002 or E2092 Errors, we checked that SYNC Shift time is configured at 30% (following one of your previous post), but we still getting the error.
09-06-2024 11:55 AM
Any news here? Could this issue been solved?