Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

cancel
Showing results for 
Search instead for 
Did you mean: 
SOLVED

F2901 when inserting 2nd display on ctrlX drive

F2901 when inserting 2nd display on ctrlX drive

Yvonne_
Established Member

Hi, 

I've noticed that when I insert a display on a ctrlX drive (when powered up), this works normal the first time: the display shows the current drive state, all functions are available (panel/type plate/device functions/etc). When the display is removed and another display is inserted, error message F2901 (communication error) appears. On the display it is only possible to browse through the panel settings (as if the drive panel is connected as USB device to a pc), the other options are not visible. It is possible to make a USB-C connection to a pc. 

Yvonne__0-1722864070455.png

If the first display is inserted back into the drive, all functions are available again. It seems like the drive only accepts the first display that is connected after powerup, and rejects others. After a reboot any other display that is connected first shows the same behavior. 

This makes it impossible to use the display for quick diagnostics (view error code, no usb-c connection to pc required) on a drive in a running machine to which another display has been connected since the last reboot of the drive. Is there a way to make the drive ' accept'  a connection to the second display, without rebooting the device? 

System info: 

  • Drive panel firmware: V116
  • ctrlX drive : seen with both 03V08 and 04V02 firmware

 

3 REPLIES 3

EngJay
Long-established Member

I have seen the same behavior with FW V118 and FW V116.  I'm curious if there is some intention behind it or if we might be able to get the flexiblity you are requesting in the future. 

Usalas
Long-established Member

This is fixed on panel FW V118 . I tested with ctrlX drive FW 0404 and Panel Language V0112

Usalas
Long-established Member

Note: the Panel version that i used is AE1. I have another panel that has AC1 version and does not work properly. I have seen F2901 and sometimes does not even is able to restore parameters. 

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist