09-01-2023 05:10 PM
I want to send and receive messages from the CtrlX to a seperate third party device. I can send messages using my computer and some TCP&UDP debug software. So far, so good.
I can see the data being send using wireshark.
When i try to send the same message using node red or the PLC app, nothing works.
I can not see any data being transmitted using wireshark.
In nodered using the TCP out node, i see that i can connect.
In the PLC, i can also connect (not at the same time of course).
I can send messages in both PLC and nodered without errors.
I can ping to my third party device from within nodered.
I tried this both on ethernet ports XF51 and XF10.
I don't know what I'm missing. There has to be a reason I'm not able to send any messages?
Solved! Go to Solution.
09-02-2023 02:21 PM
I used TCP to communicate with S7-1500 in the project and everything was normal.
09-04-2023 07:47 AM
Could you please check "How to communicate between a ctrlX COREvirtual and other applications". There I am doing the exact same thing and show/explain what settings are needed.
09-06-2023 09:24 AM
Wireshark didn't read the communication properly between the CtrlX and the third party device. So i've send the TCP messages to my PC instead.
The TCP server & TCP client software on the microsoft store helped me out. It turns out the messages i was sending via nodered / plc were converted incorrectly.