FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
01-16-2024 09:23 AM
Hi community,
I currently facing a problem on Exec Node which showing an error 2.
Do anyone have this kind of problem before? If yes, how to resolve it?
Thanks!
01-16-2024 10:54 AM
Please use the debug nodes to show what the current problem exact is. It could be the address is wrong or folder is missing on your system:
01-19-2024 03:38 AM
01-19-2024 09:00 AM
The errors are referring to different nodes, but not to the debug 1. E.g. first one days "node: ipo/vel" so I guess you have a node reading interpolated velocity but axis is not existing.
Please search for node debug 1 in the list view.