I have been unable to access the web interface of an EtherCAT slave device connected to the ECAT master of X3 using EoE. This has worked before, so I know everything was set up correctly.
As a sanity check, I decided to see if could forward between the two Ethernet interfaces of the X3 (XF10 and XF51). Both are set to static, unique subnets, and IP forwarding is enabled. Gateway addresses are properly assigned. No matter how I set up the routing in Windows, I cannot get all the way through to a node on the other subnet. At best, I can make the first hop (through XF10) and ping the other interface (XF51). Via the CORE web interface, I can ping the device connected to XF51. For some reason, it won't route all the way through.
PC at 179.254.10.250 --> XF10 @ 179.254.10.1 --> XF51 @ 10.3.5.100 --> Device @ 10.3.5.1
FWIW, I have already been in contact with the top BR engineer in my region about this. He replicated my setup and does not have any issues. We are both scratching our heads. Given that I have encountered another strange issue this week, I'm left to assume that my control is bugged, following the last 1.20 app package update. Any ideas before I reimage and start fresh?