Teaser_ctrlX_WORKS.jpg

ctrlX WORKS

KatjaX
Community Manager

The ctrlX WORKS Engineering contains a number of engineering tools for the configuration and programming of ctrlX AUTOMATION. During installation, you can either update an existing installation or perform a new installation. A parallel installation of several ctrlX WORKS engineering tools is also possible. ctrlX WORKS runs on a PC where a Windows 10 64-bit operating system is required. 

Currently, no special licenses are required. Further information on the license conditions can be found in the documentation, chapter "ctrlX WORKS - Licensing notes".

ctrlX WORKS includes the following Engineering Tools
icon-works-64x64.png
ctrlX WORKS - Device Management

The table Devices lists all ctrlX CORE and projected ctrlX COREvirtual controls that are available and pinned in the network. The automatic device detection in the network detects devices from the same subnet. This includes an automatic configuration of the network interface of the device. Common standards such as DHCP, UPNP or mDNS allow the device detection in the network without a required user configuration.

To test functions and configurations without control hardware on a PC, ctrlX WORKS provides the ctrlX COREvirtual. It emulates the ctrlX CORE control in a Linux environment on a Windows PC. Note the following system requirements when using the ctrlX COREvirtual:

  • Windows 10 64 Bit
  • 8 GB RAM
  • Processor: Intel with support of the virtualization technology (Intel VT)

ctrlX WORKS Device Management


icon-plc-engineering-64x64.png
ctrlX PLC Engineering

The ctrlX PLC Engineering is a programming environment for creating software applications according to the IEC 61131-3 standard. The development environment provides a variety of convenient engineering functions for development work, such as:

  • Editors for FBD, LAD, STL, ST, AS, in addition the variants CFC and extended CFC
  • Support of object-oriented programming
  • Comprehensive project comparison, also for graphic editors
  • Library concept for easy reuse of application code
  • Debugging and online properties for optimizing the application code and for accelerating testing and commissioning
  • Security properties to protect the source code and the operation of the controller
  • and much more...

ctrlX WORKS PLC Engineering


icon-io-engineering-64x64.png
ctrlX IO Engineering

The ctrlX IO Engineering is an application program for configuring the EtherCAT fieldbus with the connected fieldbus devices. The configuration is independent of the PLC programming environment and enables maximum flexibility in the selection of programming tools.

ctrlX DRIVE

icon-drive-engineering-64x64.png
ctrlX DRIVE Engineering

With graphical dialogues and guided commissioning wizards, ctrlX DRIVE Engineering guarantees quick and easy commissioning of the ctrlX DRIVE servo drives. Numerous diagnostic functions support drive optimization for optimal application results. Selected functions are:

  • Step by Step Commissioning
  • Simplified Initial Commissioning
  • Error/Diagnostic Memory
  • LogAnalyzer
  • Frequency Response Analysis
  • and much more...


Drive_Screenshot.png


icon-works-512x512.png
ctrlX WORKS
 
GET IT NOW

Not registered for download yet? Instruction here

   
icon-drive-engineering-512x512.png
ctrlX DRIVE Engineering - stand alone installation
 
GET IT NOW

Not registered for download yet? Instruction here


Support

Forum ctrlX WORKS

Related Links

Must Read

9 Comments
Xiaoyin
New Poster

It's great to have the ctrlX COREvirtual. This enables us to do lots of works even without the hardware.

STEVENZHONG
New Poster

Looks really Two steps Ahead....

yangbin
New Poster

Let's have CtrlX FUN!

Chenlong
New Poster

Powerfull device, Highly open system, highyly possible for customer

YANGRUYING
New Poster

👍

ZhangYan
New Poster

Convenient virtual environment and flexible programming will attract more customers

chaofeng
New Poster

So many functions can be simulated without hardware.👍

alinsteopan
Occasional Visitor

Hello ,

I'm interest for getting familiar with ctrWorks software, where can i download a trial version, or tu buy one.

I am a Bosch Employe

KarstenK
Community Moderator

Hi, ctrlX WORKS is free of charge. You can download it via the "Get it now" button. You only need a myRexroth account and access rights for the ctrlX collaboration room. See the instructions below the "Get it now" button.

Trending

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist