ctrlX_Configurator-teaser-screen_06_1544x548.png

ctrlX Configurator

KatjaX
Community Manager

The online solution and product configurator covers the entire ctrlX AUTOMATION portfolio and enables the online configuration of individual components as well as complete automation solutions very simply, quickly and without support.

Starting with entering the requirements profile of the application in the configuration dialog of each product, ctrlX Configurator automatically selects the appropriate product. Also the user can directly search and select known products by its material number or type code. The reduction of the input parameters with initial default values which are essential for the product speeds up the configuration process. Configured products can be added to the shopping cart of Rexroth Store. Finally the complete configuration project can be downloaded as PDF based summary or the product list as CSV file.  

ctrlx_configurator_01.jpg
Graphic View area of ctrlX Configurator for creating of topologies for automation solutions
ctrlx_configurator_02.jpg
List View area of ctrlX Configurator
2022-03-31_13h12_02.png
Sample product configuration dialogue of ctrlX Configurator
2022-03-31_13h10_11.png
Sample "Show details" dialogue of ctrlX Configurator
2022-03-31_13h13_24.png
Product selection dialogue of ctrlX Configurator

 

Updates for version 1.2207.11 (08/2022)

PRODUCT CONFIGURATION

  • ctrlX CORE/ctrlX CORE Apps: Enhancement of runtime apps
  • ctrlX I/O:  New product-based configuration mode (see Community Blog for more information)
  • ctrlX IPC/HMI: New configurator for machine operator panels VAM
  • ctrlX IPC/HMI: New configurator for panel frame PF
  • ctrlX DRIVE: Enhanced configurator with devices XCS-W0330/W0375
  • Mi: New configurator for cabinet-free drive family
USER FUNCTIONS
  • New connection configurator (see Community Blog for more information)
  • Improved display of connections in Graphic View
  • Improved usability of dialogues "Add products" and "Show details" with vertical sliders 
  • Multi-download of mCAD files
  • Excel export for sales (Bosch Rexroth internal only)

GENERAL FEATURES

  • User settings dialogue (see Community Blog for more information)
  • New eMail adress for CAD support 

Previous Updates
Spoiler
Updates for version 1.2203.05 (03/2022)

PRODUCT CONFIGURATION

  • Motors: New product configurator for MSM motor family
  • ctrlX CORE/ctrlX CORE Apps: Update configuration, enhancement of runtime apps with new category structure
  • Maintenance of existing product configurators (e.g. product variants, 3D previews, dimension views)    

USER FUNCTIONS
  • Interface to Rexroth Store (see Community Blog for more information)
  • Copy of own project (see Community Blog for more information)
  • Support of keyboard shortcuts (see Community Blog for more information)
  • Enhanced information in configurators
  • Product name editable in configurators
  • Project name and ID shown in header
  • Enhanced list prices for single products

GENERAL FEATURES

  • Enhanced URL for direct call of products (see Community Blog for more information)
  • Improved performance of configurator
  • Improved support of mobile devices
  • Extended information in CAD request mail
  • Recurring issues when loading projects fixed

Updates for version 1.2111.18 (12/2021)

PRODUCT CONFIGURATION
  • ctrlX DRIVE: Drive sets are now based on generation 2 devices
  • ctrlX CORE: Support of X2, X3 modular variants, updated licensing (ctrlX Motion, ctrlX PLC), new 3D Viewer App
  • ctrlX IPC: New product configurator for web panels WR21, update of Box PC IoT
  • ctrlX SERVICES: New product configurator for provided services
  • XM: New product configurator for embedded controls XM2 and XM4
  • IndraDrive Cs: New product configurator for converter family HCS01 
  • Several bugfixes       

USER FUNCTIONS
  • Extended Product Search & Select supporting product variants without material number (see community blog for more information)
  • Improved usability of Details dialogue with new design
  • Updated Add products dialogue with extended product naming and updated product pictures
  • Support of tooltips for product information and buttons
  • Performance improvement in Graphic View


Updates for version 1.2107.15 (10/2021)

PRODUCT CONFIGURATION
  • ctrlX DRIVE | Motors: Dynamic sizing with operating points
  • Several bug fixing (see release notes)   
            
USER FUNCTIONS
  • Display of configuration status with color bars
  • Improvement of product configuration conflict dialogue

 

Updates for version 1.2107.13 (08/2021)

PRODUCT CONFIGURATION
  • ctrlX DRIVE | Motors: Support of product variants MS2S, MS2N03-A, MS2N10-R, MS2E10, motor-gearbox configurations             
  • ctrlX DRIVE: Support of 2nd generation, enhanced product configuration
  • ctrlX CORE: Enhanced product configuration
  • ctrlX CORE Apps: New configurator for standalone runtime and partner apps
  • ctrlX SAFETY: Enhanced product configuration  
  • ctrlX IPC: Support of product variants DE (housed displays)

USER FUNCTIONS
  • Product search with extended product portfolio
  • Display of SAP list prices (Bosch Rexroth internal only)
  • Display of material numbers
  • EPLAN data for cables
  • User information on system maintenance 
  • Performance improvements

Updates for version 1.2103.06 (03/2021)
 PRODUCT CONFIGURATION
  • ctrlX DRIVE: Extended product variants and enhanced configuration of brake resistors 
  • ctrlX I/O: Support of the new I/O product family
  • ctrlX IPC: Support of product variants PR21, PR3, VR3
  • Fixed bugs
 
USER FUNCTIONS
  • Product search & select by type code or material number (see blog for more information)
  • Configuration of ctrlX DRIVE with product filter (see blog for more information)
  • Improved “Add products” dialogue
  • Fixed bugs
 
Updates for version 1.2011.07 (12/2020)
CHANGE OF VERSION DESIGNATION
  • The new version designation is in the format VERSION_MAJOR.VERSION_MINOR.REVISION. VERSION_MINOR refers to year and month of the release with its functional state of ctrlX Configurator.

PRODUCT CONFIGURATION
  • ctrlX CORE: Support of the new embedded control system
  • ctrlX SAFETY: Support of the new safety controller
  • ctrlX DRIVE: Support of the new motor variant MS2N13
  • Cables: The configurator for cables has been revised 

USER FUNCTIONS
  • Project management: Dialog-supported opening and management of configuration projects. 
  • Start of project configuration via direct link
  • Double-click support: Calling the product configurator by double-clicking on a product in Graphic or List View.

 


Must Read

11 Comments
sun_lei
Member

👍powerful tool~~

aigg123
New Poster

💪great platform ,powerful tools,let's learn happily.

XJ_SAE
New Poster

Configurator is goog

NorbiS
Community Moderator

Great news - the version 1.0.5 of ctrlX Configurator was released today with a bunch of fixed bugs and improved features. For more information see the release notes.

NorbiS
Community Moderator

The new release of ctrlX Configurator 1.2011.07 has been published. Now supporting ctrlX CORE, ctrlX SAFETY and the new motor variant MS2N13. 🙂

NorbiS
Community Moderator

The new release 1.2103.06 is online with new products and features.

NorbiS
Community Moderator

New release of ctrlX Configurator is launched.

NorbiS
Community Moderator

The new release of ctrlX Configurator 1.2107.15 has been published. Now supporting dynamic motor sizing with operating points. 

NorbiS
Community Moderator

The new release 1.2111.18 is online with new products and features.

NorbiS
Community Moderator

The new release 1.2203.05 will be online today with new features and enhanced performance.

NorbiS
Community Moderator

The new release 1.2207.11 of ctrlX Configurator is released. The major feature is the new connection configurator, have a look.   

Trending

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist