ctrlX_Configurator-teaser-screen_06_1544x548.png

ctrlX Configurator

Sunnykate
Community Manager

The online solution and product configurator covers the entire ctrlX AUTOMATION portfolio and enables the online configuration of individual components as well as complete automation solutions very simply, quickly and without support.

Starting with entering the requirements profile of the application in the configuration dialog of each product, ctrlX Configurator automatically selects the appropriate product. The reduction of the input parameters with initial default values which are essential for the product speeds up the configuration process. The availability of best-practice solution templates greatly simplifies the configuration process, even for complex automation topologies. Thus, the user starts the creation of his individual solution via a selection from a pool of solution sets, e.g. for Cartesian handling applications. 

ctrlx_configurator_start.jpg
Start page of ctrlX Configurator
ctrlx_configurator_01.jpg
Graphic View area of ctrlX Configurator for creating of topologies for automation solutions
ctrlx_configurator_02.jpg
List View area of ctrlX Configurator
ctrlx_configurator_03.jpg
Sample product configuration dialogue of ctrlX Configurator
ctrlx_configurator_04.jpg
Sample "Show details" dialogue of ctrlX Configurator
ctrlx_configurator_05.jpg
Product selection dialogue of ctrlX Configurator

 

Updates for version 1.2107.15 (10/2021)

PRODUCT CONFIGURATION
  • ctrlX DRIVE | Motors: Dynamic sizing with operating points
  • Several bug fixing (see release notes)            
USER FUNCTIONS
  • Display of configuration status with color bars
  • Improvement of product configuration conflict dialogue

 

Updates for version 1.2107.13 (08/2021)

PRODUCT CONFIGURATION
  • ctrlX DRIVE | Motors: Support of product variants MS2S, MS2N03-A, MS2N10-R, MS2E10, motor-gearbox configurations             
  • ctrlX DRIVE: Support of 2nd generation, enhanced product configuration
  • ctrlX CORE: Enhanced product configuration
  • ctrlX CORE Apps: New configurator for standalone runtime and partner apps
  • ctrlX SAFETY: Enhanced product configuration  
  • ctrlX IPC: Support of product variants DE (housed displays)
USER FUNCTIONS
  • Product search with extended product portfolio
  • Display of SAP list prices (Bosch Rexroth internal only)
  • Display of material numbers
  • EPLAN data for cables
  • User information on system maintenance 
  • Performance improvements

Previous Updates
Spoiler
Updates for version 1.2103.06 (03/2021)
 PRODUCT CONFIGURATION
  • ctrlX DRIVE: Extended product variants and enhanced configuration of brake resistors 
  • ctrlX I/O: Support of the new I/O product family
  • ctrlX IPC: Support of product variants PR21, PR3, VR3
  • Fixed bugs
 
USER FUNCTIONS
  • Product search & select by type code or material number (see blog for more information)
  • Configuration of ctrlX DRIVE with product filter (see blog for more information)
  • Improved “Add products” dialogue
  • Fixed bugs
 
Updates for version 1.2011.07 (12/2020)
CHANGE OF VERSION DESIGNATION
  • The new version designation is in the format VERSION_MAJOR.VERSION_MINOR.REVISION. VERSION_MINOR refers to year and month of the release with its functional state of ctrlX Configurator.

PRODUCT CONFIGURATION
  • ctrlX CORE: Support of the new embedded control system
  • ctrlX SAFETY: Support of the new safety controller
  • ctrlX DRIVE: Support of the new motor variant MS2N13
  • Cables: The configurator for cables has been revised 

USER FUNCTIONS
  • Project management: Dialog-supported opening and management of configuration projects. By declaring a project as "Public", other users can open a project via the corresponding ID.
  • Start of project configuration via direct link
  • Double-click support: Calling the product configurator by double-clicking on a product in Graphic or List View.

 


Must Read

8 Comments
sun_lei
Member

👍powerful tool~~

aigg123
New Poster

💪great platform ,powerful tools,let's learn happily.

XJ_SAE
New Poster

Configurator is goog

NorbiS
Community Moderator

Great news - the version 1.0.5 of ctrlX Configurator was released today with a bunch of fixed bugs and improved features. For more information see the release notes.

NorbiS
Community Moderator

The new release of ctrlX Configurator 1.2011.07 has been published. Now supporting ctrlX CORE, ctrlX SAFETY and the new motor variant MS2N13. 🙂

NorbiS
Community Moderator

The new release 1.2103.06 is online with new products and features.

NorbiS
Community Moderator

New release of ctrlX Configurator is launched.

NorbiS
Community Moderator

The new release of ctrlX Configurator 1.2107.15 has been published. Now supporting dynamic motor sizing with operating points. 

Trending

Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist