ctrlX_Configurator-teaser-screen_06_1544x548.png

ctrlX Configurator - Extended product selection using type codes

NorbiS
Community Moderator
Community Moderator
Overview

Starting with release 1.2111.18 of ctrlX Configurator, the "product search & select" functionality is extended. By entering a complete or partial type code with correct values, available product variants with material number are still displayed in a list, see Fig. 1 below.

Fig 1: Product search with result listFig 1: Product search with result list

As of this version, it is now possible to add products to the configuration project via a complete or partly type code for which there is not yet a material number available. The typecode format is shown for simplified input, see Fig. 2 below.
Please note: wildcards like * or ? are not supported.

Fig. 2: Entering typecode with display of typecode formatFig. 2: Entering typecode with display of typecode format

The product properties are taken over from the data in the type key for the product configuration. Missing data in the type key are replaced by default values for the product configuration. The selected product properties are listed in the Details dialog, see Fig. 3 below. 

Fig. 3: Display of entered product characteristics in Details dialogueFig. 3: Display of entered product characteristics in Details dialogue

When entering a complete type key, eCAD and mCAD data can already be downloaded, see Fig. 4 below. 

Fig. 4: Download of product variants with complete typecodes without material numberFig. 4: Download of product variants with complete typecodes without material number

Finally, the product variant can be added to a solution configuration at any time and reconfigured afterwards.

NorbiS
NorbiS
Director Product Management Sales Excellence
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist