Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important information on the platform change.

Default Teaser Image (2).png

ctrlX AUTOMATION - VPN Client

KatjaX
Community Manager
Community Manager

The VPN Client app enables a secure, encrypted communication with one or more end points for remote maintenance or streaming of sensitive data. Depending on the existing IT infrastructure, the VPN app offers the user an easy way to configure secure remote access to the production line or just individual machines. The app supports the creation and configuration of IPSec and OpenVPN connections. In the basic scope, the synchronous setup of up to two VPN connections is possible.

  • Basic scope allows synchronous setup of up to 2 VPN connections
  • IPSec and OpenVPN supported
  • Creation of IPSec / OpenVPN connection manually or via upload
  • Upload of VPN configuration file
  • Download of VPN configuration file
  • Editing of VPN connections
  • Management of VPN connections (Start/ Stop/ Status)

Upload of VPN configuration file

ctrlX CORE VPN Client Upload ConfigurationctrlX CORE VPN Client Upload Configuration
Note: The IPSec configuration files (.conf) must be created in Swanctl format.

Management of VPN connections

ctrlX CORE VPN Client ManagementctrlX CORE VPN Client Management

Editing of VPN connection

ctrlX CORE VPN Client SetupctrlX CORE VPN Client Setup

Support

Forum ctrlX IOT

Related Links
StefanH
StefanH
Hi, I am Stefan and I work as a Product Manager in the ctrlX AUTOMATION software team. Contact me if you want to learn more about our solutions.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist