ctrlX CORE Setup App

ctrlX AUTOMATION - Setup

KatjaX
Community Manager
Community Manager

The Setup App provides capabilities to flexible backup and restore ctrlX CORE device settings, configurations and app installations. The user is able to compose a customized setup for the ctrlX CORE devices and transfer these settings and apps between devices.

Product features
  • Create setup: define settings for the backup
  • Change setup file: edit setup file to change the backup settings
  • Download a setup file: restore the setup file to the ctrlX CORE
Use cases for this function are
  • Initial start-up of a new device
  • Restore of a non-functional device
  • Update of outdated device

Create setup: select the ressources to be added to the setup and encrypt the file.

Select the resources to be added to the setupSelect the resources to be added to the setup

Encrypt the fileEncrypt the file

Apply setup: select a file and apply the setup.

Select a file and apply to setupSelect a file and apply to setup

The desired settings have been transfered on the device.

This Setup App app is, as a system runtime app, part of the basic firmware of the ctrlX CORE control and is delivered pre-installed as standard. The system runtime app can be updated individually in the engineering of the ctrlX CORE.

Prerequisites
  • ctrlX CORE with System Apps V1.16
Support

Forum ctrlX CORE

Related Links
Sophie
Sophie
Salut, I'm a member of the ctrlX AUTOMATION Community and product manager of the ctrlX CORE.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist