ctrlX CORE Modbus TCP App

ctrlX AUTOMATION - Modbus TCP

KatjaX
Community Manager
Community Manager

Modbus is a data communications protocol that enables data to be exchanged between a master and multiple slaves. It is a popular automation communication protocol and supports the connection of industrial electronic devices. Modbus can coexist simultaneously with Ethernet TCP/IP at the same physical interface. The data are sent via TCP/IP packets. 

This Modbus TCP app allows the ctrlX CORE to be connected to other third-party devices via Modbus TCP. No PLC is necessary to operate the app. The data from the Modbus devices is directly available for all apps on the ctrlX CORE via the real-time data layer. They can be read and written.

The Modbus TCP is configured in the web interface as well as in the datalyer of the ctrlX CORE.

The Modbus app is supporting the following features
  • Communication with Modbus network
  • Configuration of the Modbus device
  • Administration of the Modbus device
  • User permissions

Configure a S20 EtherCAT bus coupler as a Modbus deviceConfigure a S20 EtherCAT bus coupler as a Modbus device

Add Subscription and saveAdd Subscription and save


DC-AE_ctrlX_WORKS_Modbus_TCP_Icon_tq_512x512_202202.png
ctrlX AUTOMATION - Modbus TCP
 
GET IT NOW

Not registered for download yet? Instruction here

   
  ctrlX OS License - Modbus TCP
R911413192 - SWL-XC*-MBT-MODBUSTCP****-NNNN
 
 

Please make sure your third-party cookies are enabled to use the ADD TO BASKET function > Instructions


Prerequisites
  • ctrlX CORE hardware
  • ctrlX CORE runtime V1.16
Support

Forum Communication

Related Links
6 Comments
bekti
New Poster

Halo,

When this apps will be released/availabe ?

Or any other way to communicate with ModbusTCP device ?

cc2go
Occasional Contributor

Hi, we introduced with v1.16 and latest official version is v1.18.1

fabiosala
New Poster

Great.

Is the app now (March 2023) available for order? Can we ask it in our next order of CtrlX?

Cerasus
New Poster

when will the app finally be available?

Sophie
Community Moderator
Community Moderator

The app is already available in release 1.18, in the pre-release area of collaboration room. It is possible to order it.

bekti
New Poster

Halo

is this app only as Modbus Client or Modbus Server ? 

Must Read
Trending
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist