Solution Sets Dispensing

Solution Sets for Dispensing applications

KatjaX
Community Manager
Community Manager
ctrlX AUTOMATION provides the most open & compact Automation Solution for Dispensing

The Automation Solution for Dispensing is ideal for various dispensing applications, e.g. sticking or sealing. It can be used in a range of areas from the automotive and packaging industry to battery and semiconductor production. The integration of various compatible dispensing heads allows you to carry out dispensing processes including spreading, filling or spraying. 

Find more information about the Smart Function Kit for Dispensing tasks.

Please select your preferred solution set and customize your individual configuration with the ctrlX Configurator. 


2D Axis Dispensing Solution

2 Axis - X, Y solution with dispensing head.

Schematic Example 2D Axis Dispensing SolutionSchematic Example 2D Axis Dispensing Solution
Application Example 2D Axis Dispensing Solution - SealingApplication Example 2D Axis Dispensing Solution - Sealing
Application Example 2D Axis Dispensing Solution - CoatingApplication Example 2D Axis Dispensing Solution - Coating
Configurator Example 2D Axis Dispensing SolutionConfigurator Example 2D Axis Dispensing Solution

 


ctrlX Configurator
Dispensing Solution | 2D Axis  | CTRLX520088
 
OPEN CONFIGURATION

3D Axis Dispensing Solution

3 Axis - X, Y, Z solution with dispensing head.  

Schematic Example 3D Axis Dispensing SolutionSchematic Example 3D Axis Dispensing Solution
Application Example 3D Axis Dispensing Solution - Dot DosingApplication Example 3D Axis Dispensing Solution - Dot Dosing
Configurator Example 3D Axis Dispensing SolutionConfigurator Example 3D Axis Dispensing Solution

 


ctrlX Configurator
Dispensing Solution | 3D Axis | CTRLX762179
 
OPEN CONFIGURATION

High-end CNC Dispensing Solution

3 Axis - X-Gantry, Y, Z high-end solution with dispensing head.

Schematic Example High-end CNC Dispensing SolutionSchematic Example High-end CNC Dispensing Solution
Application Example High-end CNC Dispensing Solution - FillingApplication Example High-end CNC Dispensing Solution - Filling
Application Example High-end CNC Dispensing Solution - FillingApplication Example High-end CNC Dispensing Solution - Filling
Configurator Example High-end CNC Dispensing SolutionConfigurator Example High-end CNC Dispensing Solution

 


ctrlX Configurator
Dispensing Solution | High-end CNC | CTRLX472090
 
OPEN CONFIGURATION

Related Links
PeterB
PeterB
Hi there, I'm a member of the ctrlX AUTOMATION community and responsible for Business Development Manufacturing. Please feel free to contact me in case of questions.
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist