Solution Set Controls Only

Solution Set for Controls Only applications

KatjaX
Community Manager
Community Manager
ctrlX AUTOMATION provides the most open Automation Solution for every type of controlled application

The ctrlX CORE supports the requirements of a modern control system also in the field of infrastructure and traffic, supply, energy or safety facilities. At the same time, the ctrlX CORE can also be used as a web-based HMI solution. And without compromising on safety: The control system ctrlX SAFETY is the most compact and responsive safety solution on the market. Thanks to the openess of ctrlX CORE it can be used in a wide range of applications.

The following fields of application can be used as examples of PLC-controlled processes: 

  • Agriculture
  • Building Automation
  • Hydrogen
  • Recycling
  • Infastructure / Tunnel
  • Water Supply and Water Treatment
  • and many more

In addition to the function as a PLC control, the ctrlX CORE can also serve as an edge device. Furthermore, the HMI can be used web-based and the ctrlX Safety control can be used for safety-critical functions. 

  • Compact solution in one device (all in one device) – control & edge device
  • Open architecture with app integration (integrate your own process app) 
  • Possible Web based HMI solution 
  • Low Code programming 
  • Sequence program in high-level language programming (Python, C, C##, etc.)
  • Endless expansion options 
  • Remote Access via Device Management
  • Fast & compact safety solution (in connection with the safety controller) 
  • Secure by design / Security level 3 onboard

Solution set for PLC-control

Configuration example in the field of controlling and IoT. Select the solution set and customize your individual configuration with the ctrlX Configurator. 

Schematic Example PLC-controlSchematic Example PLC-control
Application Example PLC-controlApplication Example PLC-control
Configuration Example PLC-controlConfiguration Example PLC-control

 


ctrlX Configurator
PLC-control | CTRLX767562
 
OPEN CONFIGURATION

 

GeorgEi
GeorgEi
Editorial work by: KatjaX
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist