hdvisionsystems-visionsuite-teaser23.jpg

HD Vision Systems - LumiScan Cam Driver

ctrlXW-Michael
Community Moderator
Community Moderator

The LumiScan Camera Driver is a comprehensive image acquisition application. It runs a ctrlX OS and is configured and controlled by the ctrlX Data Layer. Accessible through any web browser, LumiScan Cam Driver provides easy access to raw data and allows you to quickly adjust basic settings such as exposure time or pixel format.
The communication process in the application is based on the concept of a handshake, which allows greater flexibility in negotiating parameters that are acceptable to devices and systems at both ends of the communication channel.

Features
  • Supports Ethernet-enabled, GenICam standard compliant cameras.
  • Setup and control via Data Layer.

The settings configuration can be edited with Built-in website.

ctrlX OS HomepagectrlX OS Homepage
There is also a WebDAV configuration upload option if the user wants to upload their own settings.

WinSCP login pageWinSCP login page
For more information, please refer to the LumiScan Cam Driver User Guide
 
Compatibilty
  • ctrlX OS Version 2.6
Prerequisites
  • Ethernet-enabled, GenICam compliant camera
  • ctrlX OS
Support

HD Vision Systems Customer Service
+49 (0)6221 6721905
HD Vision Systems Customer Service 1)

Related Links 

The Company 

HD Vision Systems supports manufacturing companies in all aspects of Machine Vision.
With its unique light field-based technology, their systems offer customers fast and easy access to automation: the light field makes it possible to reliably detect complex and shiny surfaces or fibre composites. The flexible systems consisting of sensor and software are also highly adaptable for small quantities. Each vision solution from HD Vision Systems is supplied together with a vision controller mounted on the edge. The system can then be used flexibly for various applications: In addition to generating high-precision RGB-D point clouds of detected objects and object recognition, they also provide accurate object localization and inspection.

HD Vision Systems


1) Note on data protection
The email is sent directly to the partner company! This company is responsible for the processing of the data contained. Please read their data protection information before sending this email! 
Bosch Rexroth is not responsible for the use of the partner company's support.

ctrlXW-Michael
ctrlXW-Michael
Hi, I'm Michael and I work in the Bosch Rexroth ctrlX World team. We build and orchestrate the ctrlX World Business Ecosystem. Contact me if you want to know more about it or if you would like to be part of it!
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist