ctrlX DRIVE Autotuning Regulation Loops

Do autotuning of regulation loops with ctrlX DRIVE

Drives_Uwe
Community Moderator
Community Moderator

If you want to download a step-by-step procedure use the zip-File in the attachment.

Pre-requisite: "Start easy startup mode".

1. Autotuning in standard mode

Select menu: Automatic setting of position/velocity control loop. Then select the method "Optimization with axis motion (in AF)".

007_autotuning_3.png

Best use the "Absolute travel limits (X1 : X2). Key in the intended positions. In here 10 mm and 50 mm are used.

007_autotuning_5.png

007_autotuning_8.png

Now the auto-tuning process will take place. In the end the new optimzed parameters are shown "Value (after)". If pressing the button "Finish" the new obtained values are taken over.

007_autotuning_9.png

2. Autotuning in Expert mode

Alternatively the so called Expert mode can be used.

007_autotuning_11.png

A new menu is showing up. We recommend to set the following parameters:

007_autotuning_12.png

 

Press button "Start optimization".

007_autotuning_14.png

Once again the optimized value are shown in "Value (after). By pressing button "Finish" the values are taken over.

007_autotuning_15.png

 

Related Links
Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist