grafik.png

Commission analog interface

Drives_Uwe
Community Moderator
Community Moderator

If an axis/spindle should be simply controlled via an anlog input the following settings need to be established.

Parameter settings
1. Set application profile: Analog

Drives_Uwe_0-1644693598299.png

Fig. 1: Analog profile setting

2. Set digital inputs and output

Drives_Uwe_1-1644693703384.png

Fig. 2: Settings of inputs and output

3. Set analog input

Drives_Uwe_2-1644693818875.png

Fig. 3: Analog input settings

4. Activate E-Stop function

Drives_Uwe_3-1644693870024.png

Fig. 4: E-Stop function

5. Set speed acknowledging parameters

Drives_Uwe_5-1644694598010.png

Fig. 5: Setting when commanded speed is acknowledged (additionally the "Velocity window as percentage" may be set (usually done if axis/spindle is operated at very high speeds))

6. Set ramps for acceleration and deceleration

Drives_Uwe_6-1644694993465.png

Drives_Uwe_7-1644695091625.png

Fig. 6: Ramps settings

 

Behavior

In setting E-Stop input XG31/3 on "1" and applying a 0 --> 1 flank at XG31/6 (drive enable), the drive now follows the velocity command value set in the analog input. In here the analog input is set to 2 V which reflects a set point of 1000 rpm as velocity command value. If the drive reaches the velocity command value, bit 0 in parameter S-0-0330 (Status n_feedback = n_command) ist set to "1", thus as well the output is set at XG31/8. See figure.

Drives_Uwe_4-1644693919987.png

Fig. 7: Axis/spindle following the commanded speed of 1000 rpm over analog input

 

Must Read
Icon--AD-black-48x48Icon--address-consumer-data-black-48x48Icon--appointment-black-48x48Icon--back-left-black-48x48Icon--calendar-black-48x48Icon--center-alignedIcon--Checkbox-checkIcon--clock-black-48x48Icon--close-black-48x48Icon--compare-black-48x48Icon--confirmation-black-48x48Icon--dealer-details-black-48x48Icon--delete-black-48x48Icon--delivery-black-48x48Icon--down-black-48x48Icon--download-black-48x48Ic-OverlayAlertIcon--externallink-black-48x48Icon-Filledforward-right_adjustedIcon--grid-view-black-48x48IC_gd_Check-Circle170821_Icons_Community170823_Bosch_Icons170823_Bosch_Icons170821_Icons_CommunityIC-logout170821_Icons_Community170825_Bosch_Icons170821_Icons_CommunityIC-shopping-cart2170821_Icons_CommunityIC-upIC_UserIcon--imageIcon--info-i-black-48x48Icon--left-alignedIcon--Less-minimize-black-48x48Icon-FilledIcon--List-Check-grennIcon--List-Check-blackIcon--List-Cross-blackIcon--list-view-mobile-black-48x48Icon--list-view-black-48x48Icon--More-Maximize-black-48x48Icon--my-product-black-48x48Icon--newsletter-black-48x48Icon--payment-black-48x48Icon--print-black-48x48Icon--promotion-black-48x48Icon--registration-black-48x48Icon--Reset-black-48x48Icon--right-alignedshare-circle1Icon--share-black-48x48Icon--shopping-bag-black-48x48Icon-shopping-cartIcon--start-play-black-48x48Icon--store-locator-black-48x48Ic-OverlayAlertIcon--summary-black-48x48tumblrIcon-FilledvineIc-OverlayAlertwhishlist