FORUM CTRLX AUTOMATION
ctrlX World Partner Apps for ctrlX AUTOMATION
Dear Community User! We have started the migration process.
This community is now in READ ONLY mode.
Read more: Important
information on the platform change.
10-09-2024 03:51 PM - edited 10-10-2024 11:16 AM
Hello Community,
Our customer is struggling in performing OPC-UA communication between a CtrlX Core as client and a remote CtrlX Core as server. 'Remote' means server can be accessed on a different remote network by internet.
The use of UA Expert leads to a successful communication whereas unsuccessful with CtrlX Core Client.
Unfortunately there is no accurate info regarding this error code.
I also tried on my side with both 1.20 and 2.6.3 versions but unsuccessful as well.
However connection to remote Ip is successful:
Any hints from would be appreciable.
10-10-2024 07:10 PM
Hello @Nathanael ,
Have you trusted the certificate for the ctrlX CORE OPC UA Client on the ctrlX CORE hosting the OPC UA Server?
EX:
10-11-2024 08:19 AM
Hello Sgilk,
Unfortunately the needed certificate is not added on Server side when Client is a CtrlX Core.
However if Client is UA Expert, the needed certificate is added on Server side in the list (like you show) and then must be "Trusted".
10-14-2024 12:57 PM
Hello,
I discussed your issue with development to find out what's going on. With the information we have, we think that the OpenSecureConnection fails and this leads to the error message. This would fit to the point, because the server dosn't receives a certificate from the client.
To find the reason for this behavior we need more information. Could you please discribe your system a bit more in detail?
As far as we understood, you use 2 real ctrlX CORE and the both are version 2.6.x systems, right? Or did you only updated the OPC UA server and client app?
You disguised the IP adresses so I have to ask the following questions. How are the network interfaces of both crtlX CORE configured. Which RJ45 ports are used for the connection to the second crtlX CORE and the PC with the UA Expert? Are the two ctrlX CORE conected direcly or is there a switch inbetween?
10-16-2024 11:29 AM
Hello,
OPC-Client Core is located in our customer office whereas OPC Server Core and 2 additional machines are located in a plant.
Today, these 2 addtional machines equipped with B&R PLC and OPC Servers are properly operating with OPC UA communication (I mean with the OPC Client Core).
Here is the explanation you asked for the Core application:
10-17-2024 04:06 PM
Hello,
It's still not 100% clear for me what is the reason for the problem, so I will try to summarise all the information I have right now. Please correct me if someting is wrong:
So the setting should look like this:
I guess a ping from the X3 (office) to the X7 (plant) would also work.
We think that the OpenSecureConnection fails because of firewall settings between the two networks.
Your screenshot of the installed apps showed that the OPC UA server app is installed on the X7. Can you please try to connect OPC UA server of the X7 (plant) with the UA Expert (PC in the office)? Does it work and if not, which error message do you get inside the UA Expert? Please create a WireShark trace of this connection attempt, so we can see more details.
10-18-2024 09:55 AM
Hello,
Basically, I also misunderstood a bit our customer architecture and I messed up a bit the case... sorry 😔
Here is the current architecture:
So, OPC UA communication operates properly between the office and the 2 plants with B&R PLC as Clients.
But not operating between the office and the plant with CtrlX Core as Client.
After a discussion with customer, he's going on site next week and will test with UA Expert as well from the plant where the CtrlX Core (Client OPC UA) is located, in order to check if this is related to plant IT issues or CtrlX Core issues with OPC-UA.
Then, I will inform you about the status.
Many thanks for your support and the time you spend 😉
10-23-2024 08:37 AM
Hello,
As mentionned previoulsy, our customer made a test with UA Expert on plant side and it was successful.
Here is my latest version of drawing to sum-up everything:
4 weeks ago
Hi @Nathanael,
currently we still cannot reproduce the issue. We try out different scenarios, which all works for use. Therefore we require your help. Is it possible to activate trace on ctrlX OPC UA Client? To activate that, please do the following steps using the Data Layer Editor (Settings->Data Layer in ctrlX WebUI):
Afterwards try to connect again over OPC UA Client. Try it at least 2 times. Please generate a system report of the last hour after doing that and sending it to use.
After restarting the control the trace will be deactivated again.
Thanks and Best regards
smueller
3 weeks ago
Hello @smueller ,
Many thanks for your involvement.
Please find in attached the required system report.
Hope this will fulfill your needs.
3 weeks ago - last edited 3 weeks ago
Hello @Nathanael,
the trace helps a lot. What we see:
It seems for us there a issue on connection configuration on ctrlX with OPC UA Client.
Can you tell us how the connection is done on this side. Is the ctrlX connected over the ctrlX VPN Manager or is there a gateway behind which did the VPN connection? If the connection done over ctrlX VPN Manager can please provide its configuration to use. If the connection is done over gateway please check if there is a gateway configured in the corresponding interface.
Best regards
Sebastian
a week ago
Hello @smueller ,
Sorry for my late reply due to business with customers.
The CtrlX Client is directly connected on an internet box like my PC with which connection to Server is ok by UA Expert.
We do not use any VPN connection and OPC server is reachable through internet.
I'll send you a private message with required user authentification so that you can try as well from your side.
Regards,
Nathanaël