Hello,
Below in Slot 1 of the master communication we have a problem adding parameters to the data configuration.
When the '+' button to app a parameter is pressed, nothing hapens, no parameter will be added.
The only possibility is to load a parameterfile including a parameter for the data configuration at first.
Then the data configuration can be extended only by the '+' button behind an existing parameter, like below.
Firmware used:
Is this a known issue and is there a solution?
Greetings, Mike
Solved! Go to Solution.
It is a known bug that as long as there are no parameter in the list the add button does not work. Can you tell us which version of ctrlX IO Engineering you are using?
Instead of loading a parameter file you could use the parameter editor to directly change the underlying list parameters P-0-4080 and P-0-4081.
We will have to check when it will be fixed.
Any news here or can this topic be closed?